Mated Set Details

Mates

Stack Height

Positions

Terminal:

QTE-020-01-L-D-A

Terminal DESCRIPTION:

0.80 mm Q Strip® High Speed Ground Plane Terminal Strip

Socket:

QSE-020-01-L-D-A

Socket DESCRIPTION:

0.80 mm Q Strip® High Speed Ground Plane Socket Strip

  • Stack Height: 5.00 mm (.1968")
  • Positions: 40
Order Your Free Samples ↓

The data in the initial plot below reflects the insertion loss performance of the selected mated set in a single-ended, GND-SIG-GND pinout configuration and does not include crosstalk. The PCB material used in this simulation is Isola FR408, and the PCB trace on each side of the connector in the simulation is a 0.1 cm long, 50 ohm Microstrip trace.

Change any of these default values below to explore other simulation scenarios, then click on the Run Insertion Loss simulation button. To view crosstalk on the graph, check the Show Crosstalk button. For an Eye Diagram of the mated set based on your specific simulation parameter, click the Create Eye Diagram button.

  • Interconnect Impedance (Ohms)

  •  
  • Simulation Type

  •  
  • Display Bandwidth (GHz)

  • (1 - 20 GHz)
  • Trace Type

  •  
  • Trace Length 1 (centimeters)

  • (0.1-100cm)
  • Trace Length 2 (centimeters)

  • (0.1-100cm)
  • Trace Width:
  • Trace to Trace Space:
  • Trace Pair Space:
  • um
  • um
  • um
  • Upper Thickness:For Microstrip trace cross-section, the Upper Dielectric Thickness is for the Solder Mask.
  • Lower Thickness:
  • Trace Thickness:
  • um
  • um
  • um
  • Number Simulation Bits:
  • Simulation Step Size:
  • 10000
  • 0.01
  • Bits
  • Ghz

Simulation graphic representation

Simulation Details ↑
Send the information from this page as an email.

Calculated, Insertion Loss 3dB point =

* For simulations that exceed 16Gbps, please contact SIG to request an eye diagram for your specific data rate.

Insertion Loss Simulation

Crosstalk Simulation

Previous Insertion Loss 3 dB point = NA

* For simulations that exceed 16Gbps, please contact SIG to request an eye diagram for your specific data rate.

Previous Insertion Loss Simulation

PREVIOUS Crosstalk Simulation

Order Your Free Samples

Order samples today. Have them at your door tomorrow.

Order Your Free Samples

* A small minority of samples may take slightly longer than 24 hours.