Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 10.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

MY FAVORITES

JTAG Connectors, Joint Test Action Group Standard

jtag connectors

Joint Test Action Group, also known as JTAG, is the common name for IEEE std 1149.1. This standard defines a particular method for testing board-level interconnects, which is also called Boundary Scan. In short, JTAG was created as a way to test for common problems, but lately has become a way of configuring devices. The JTAG hardware interprets information from five different signals: TDI (Test Data In), TDO (Test Data Out), TMS (Test Mode Select), TCK (Test Clock), and TRST(Test Report-optional).

The primary advantage of boundary-scan technology is the ability to observe data at the device inputs and control the data at the outputs independently of the application logic. Simple tests can find manufacturing defects such as unconnected pins, a missing device, an incorrect or rotated device on a circuit board, and even a failed or dead device.

JTAG defines several different configurations with a few of these being an 8 position connector, a 14 position connector, and a 20 position connector.

Supported JTAG Connectors

Below is a list of JTAG standard connects and cable mates. Follow each product link to access models, order free samples, and buy.

Compliant standard connectors are:

In compliance with the standard, removing pin 7 will produce these part numbers:

Suggested cable mates for these parts are:

Samtec Series Compliant With JTAG

EJH  |  FHSC  |  FTSH  |  HHSC  |  HMTSW  |  HTSS  |  HTST  |  IDSD  |  IDSS  |  MTLW  |  MTSW  |  TLW  |  TSM  |  TSSH  |  TST  |  TSW  |  ZSS  |  ZST

Enter a competitor part number to return a list of similar Samtec products.