Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 10.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

Nexus 5001 Industry Standard

Nexus 5001

The Nexus 5001 Forum, formerly known as the Global Embedded Processor Debug Interface Standard Consortium, was formed in April 1998 to define and develop a much-needed embedded processor debug interface standard for embedded control applications. IEEE-ISTO 5001-1999, The Nexus 5001 Forum Standard for a Global Embedded Processor Debug Interface, is an open industry standard that provides a general-purpose interface for the software development and debug of embedded processors. As advances in semiconductor and system design continue, embedded applications are using higher-performance embedded processors. Efficient use of these embedded processors requires software and hardware development tools that can easily access critical processor functionality. Standardization on this interface benefits customers' reuse of their Nexus 5001 compliant development tools on compliant processor architectures.

Connector Specification

The Nexus 5001 standard recommends Samtec’s Edge Rate ERM8/ERF8 Series connector sets featuring our unique Edge Rate contact system. The Nexus 5001 ERM8/ERF8 Series system provides seven sizes: 10, 11, 17, 23, 25, 35 and 40 positions. These four sizes provides a family of solutions for those more concerned with real estate to those who seek the maximum number of signals. Board-to-Board solutions will have the friction latches. Cable-to-Board solutions will use the squeeze latch for higher mating retention force. Both the Board-to-Board and Cable-to-Board solutions will be intermateable with the same female socket.

Nexus cable applications vary widely, however Samtec would like to offer the following high-quality HDR products as a suggested starting point for your consideration. For additional support on Nexus HDR cables, contact Standards Group.

Nexus Part Numbers

Pin Count Board Connector Mating HDR Cable
2x11 ASP-137969-01 HDR-142117-XX
2x17 ASP-137973-01 HDR-142118-XX
2x23 ASP-130368-01 HDR-142119-XX
2x35 ASP-135029-01 HDR-142120-XX

All of the Nexus 5001 recommended connectors from Samtec are listed below.

NEXUS Naming Convention Rows Positions Part Number Description Prints PADs
HS22 2 11 ASP-137969-01 female PDF Print PADS
HS34 2 17 ASP-137973-01 female PDF Print PADS
HS46 2 23 ASP-130368-01 female PDF Print PADS
HS70 2 35 ASP-135029-01 female PDF Print PADS
NEXUS Naming Convention Rows Positions Part Number Description Prints PADs
HP20 2 10 ASP-148421-01 female PDF Print PADS
HP50 2 25 ASP-148422-01 female PDF Print PADS
HP80 2 40 ASP-148424-01 female PDF Print PADS
Rows Positions Part Number Description Prints PADs
2 11 ASP-177706-01 female PDF Print PADS
2 17 ASP-177706-02 female PDF Print PADS
2 23 ASP-177706-03 female PDF Print PADS
2 35 ASP-177706-04 female PDF Print PADS
Rows Positions Part Number Description Prints PADs
2 11 ASP-137968-01 male PDF Print PADS
2 17 ASP-137972-01 male PDF Print PADS
2 23 ASP-130366-01 male PDF Print PADS
2 35 ASP-135020-01 male PDF Print PADS
Rows Positions Part Number Description Prints PADs
2 11 ASP-137971-02 male PDF Print PADS
2 17 ASP-137974-02 male PDF Print PADS
2 23 ASP-133811-05 male PDF Print PADS
2 35 ASP-135040-02 male PDF Print PADS

For Test Reports, Qualification Reports, and Processing information, click here

For questions regarding the The Nexus 5001 Forum Standard and available parts, please contact our Standards Group.

Click The Nexus 5001 Forum Standard for a Nexus 5001 overview.

For Application Information regarding Keepout Space, click here.

Enter a competitor part number to return a list of similar Samtec products.