Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 10.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

PCI Express® Standard Connectors | Samtec

The PCI Express® in an I/O interconnect bus standard (which includes a protocol and a layered architecture) that expands on and doubles the data transfer rates of original PCI. PCI Express® is a two-way, serial connection that carries data in packets along two pairs of point-to-point data lanes, compared to the single parallel data bus of traditional PCI that routes data at a set rate.

Initial bit rates for PCI Express® reach 2.5 Gbps per lane direction, which equate to data transfer rates of approximately 200 Mbps. PCI Express® was developed so that high-speed interconnects such as 1394b, USB 2.0, InfiniBand™ and Gigabit Ethernet would have an I/O architecture suitable for their transfer high speeds.

Samtec offers products that meet the PCI Express® form factor as well as connectors and cables that are capable of PCI Express® speeds.

PCI Express® Form Factor

  • PCIEO – PCI Express® Optical Extender Cable, capable to Gen 3
  • PCIE – PCI Express® Standard Board Level Receptacle
  • PCIEC – PCI Express® Extender Cable for debug and characterization
  • PCRF – PCI Express® Cable with SMA’s for debug

PCI Express® Speeds

  • ERM8 / ERF8 – Edge Rate™ High Speed Connector Strips
  • ERCD / ERDP – Edge Rate™ Coax and Twinax High Speed Cable Assemblies
  • ECDP – Edge Rate™ Edge Card Twinax Cable Assembly
  • QSE-DP / QTE-DP – Q Strip® - 0.80 mm High Speed Connector Strips
  • EQCD / EQDP – Q Strip® - 0.80 mm Coax and Twinax High Speed Cable Assemblies
  • QSH-DP / QTH-DP – Q Strip® - 0.50 mm High Speed Connector Strips
  • HQCD / HQDP – Q Strip® - 0.50 mm Coax and Twinax High Speed Cable Assemblies
  • QMS-DP / QFS-DP – Q2™ High Speed Connector Strips
  • 6QCD – Q2™ Coax Cable Assembly
  • QRM8 / QRF8 – Q Rate® High Speed Slim Body Connector Strips
  • EQRD – Q Rate® Coax High Speed Cable Assembly
  • SEAM / SEAF – SEARAY™ High Speed Open Pin Field Array
  • SEAC – SEARAY™ High Speed Open Pin Field Array Cable Assembly
  • DPAM / DPAF – High Speed Differential Pair Array
  • RU8 - HSEC8-DV / HSC8 – Board Stacking System
  • EPLSP / HDLSP – Eye Speed® and Eye Speed® HD I/O High Speed Cable Assemblies
  • FCF8 – High Speed Cost-Effective Micro Coax Cable Assembly
  • ECUE – FireFly™ 38 AWG Copper Micro Flyover Cable Assembly

For more information regarding PCI Express®, please visit their website at: http://www.pcisig.com/specifications/pciexpress/

PCI Express® is a registered trademark of PCI-SIG®

Enter a competitor part number to return a list of similar Samtec products.