Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 10.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

MY FAVORITES

VITA, VME Industry Standard

VITA 42 XMC

XMC, known as Express Mezzanine Card, was created by VITA 42 and was designed to meet the requirements of high performance systems in rugged environments. XMC modules consist of Multi-Channel Fiber Optic I/O, FPGA-based Processing, Fibre Channel, Gigabit Ethernet, and Bulk Memory.

Following is a list of VITA 42 XMC standards:

  • VITA 42.1 - XMC Parallel Rapid IO Protocol Layer Standard
  • VITA 42.2 - XMC Serial Rapid IO Protocol Layer Standard
  • VITA 42.3 - XMC PCI Express Protocol Layer Standard
  • VITA 42.4 - XMC HyperTransport Protocol Layer Standard
  • VITA 42.5 - XMC Aurora Pin Assignments
  • VITA 42.10 - XMC General Purpose I/O Standard

Connector Specification

XMC specifies a Samtec SamArray® connector set for throughput. The YFS/YFW Series SamArray® system provides 114 pins in a 6 x 19 configuration (equating to 10 differential pairs in each direction), a 10mm stack height, and a 3.125 Gbps performance rating. Testing confirms that the SamArray® connector set can perform up to10 Gbps allowing for even faster speeds in the future.

XMC Connector Options

Several other XMC connector configurations are available allowing users to optimize their component choice.


VITA 42 (XMC) Connectors

Socket (Carrier Side) Terminal (Module Side) Options
Samtec PN Std Height LIF (Low Insertion Force) Contacts 10mm Mated 12mm Mated Solder Ball Type Kapton Pad (-K) Alignment Pins (-A) Tape & Reel (-TR) Plating: H=30µ" Gold or E=50µ" Gold Prints PADS
ASP-103612-01 X Tin-Lead X X H PDF Print
ASP-103612-02 X Lead-Free X X H PDF Print
ASP-103612-03 X Tin-Lead H PDF Print
ASP-103612-04 X X Lead-Free X X H PDF Print
ASP-103612-05 X X Tin-Lead X X H PDF Print
ASP-103614-01 X Tin-Lead X X H PDF Print
ASP-103614-04 X Lead-Free X X H PDF Print
ASP-153860-01 X Lead-Free X X H PDF Print
ASP-153860-02 X Tin-Lead X X H PDF Print

Connector Testing

For XMC connector performance information, please reference the following SamArray YFS/YFT Series test reports:

For those who control both halves of the interface and want a “next generation solution” that is ROHS compliant, Samtec now offers SEARAY in a 6x19, 10mm solution.

Note - Samtec’s SEAM/SEAF Series is not a VITA 42 recognized connector set, but is recognized by VITA 57. For more information on VITA 57, please click here

*In addition to the 10mm stack height versions, VITA 42 specifies a 12mm tall XMC connector set. The additional 2mm allows for improved airflow through the system.

For questions regarding the VITA 42 XMC standard and available parts, please contact us at XMC.

VITA 42 includes non-solderball XMC post-only connectors for paste-on-pad attachment. While these connectors provide acceptable attachment performance, Samtec recommends considering solderball equipped connectors for increased mechanical robustness. Samtec YFS/YFT Series SamArray® connectors with leaded solderballs are ideal for Military applications. For commercial users, RoHS compliant lead-free solderball versions are available.

In addition, the socket (female) side is available with either standard or low insertion/withdrawal force contacts. Standard contacts provide an added margin of protection in applications exposed to extreme shock and vibration. Low insertions/withdrawal force contacts are ideal for mainstream applications where cards may be installed by field personnel or see more frequent mating cycles.

VITA 57 FMC

Similar to VITA 42 XMC, the VITA 57 Field Programmable Mezzanine Card (FMC) standard provides a mechanical standard for I/O mezzanine modules. This standard introduces a methodology that shall allow the front panel IO of IEEE 1101 form factor cards to be configured, via mezzanine boards.

Connector Specification

The FMC standard specifies Samtec’s SEARAY connector set. The VITA 57 SEAM/SEAF Series system provides 400 I/Os in a 40 x 10 configuration or 160 I/Os in a selectively loaded 40 x 10 configuration, in 8.5mm and 10mm stack heights. All available FMC specified connectors are listed below.

SEARAY VITA 57 Connectors

Samtec PN Vita PN Description Mated Stack Height Solder Type Pin Count Prints PADS
ASP-127796-01 CC-LPC-10L female Tin-Lead Low PDF Print
ASP-134485-01 CC-HPC-10L female Tin-Lead High PDF Print
ASP-134486-01 CC-HPC-10 female Lead-Free High PDF Print PADS
ASP-134603-01 CC-LPC-10 female Lead-Free Low PDF Print PADS
ASP-134601-01 MC-HPC-8.5L male 8.5 mm Tin-Lead High PDF Print
ASP-134602-01 MC-HPC-8.5 male 8.5 mm Lead-Free High PDF Print
ASP-134605-01 MC-LPC-8.5L male 8.5 mm Tin-Lead Low PDF Print PADS
ASP-134606-01 MC-LPC-8.5 male 8.5 mm Lead-Free Low PDF Print PADS
ASP-127797-01 MC-LPC-10L male 10 mm Tin-Lead Low PDF Print PADS
ASP-134487-01 MC-HPC-10L male 10 mm Tin-Lead High PDF Print
ASP-134488-01 MC-HPC-10 male 10 mm Lead-Free High PDF Print
ASP-134604-01 MC-LPC-10 male 10 mm Lead-Free Low PDF Print PADS

Standard Recommended FMC HDR Cable Assemblies

HDR Part Number HDR Length End 1 End 2 High Pin Count End 1? High Pin Count End 2? Connector Mounting?
HDR-153514-01 300mm ASP-134486-01(SEAF) ASP-134488-01(SEAM) Yes Yes Same Side
HDR-153514-02 550mm ASP-134486-01(SEAF) ASP-134488-01(SEAM) Yes Yes Same Side
HDR-169468-01 300mm ASP-134486-01(SEAF) ASP-134488-01(SEAM) Yes Yes Opposite Side
HDR-169468-02 550mm ASP-134486-01(SEAF) ASP-134488-01(SEAM) Yes Yes Opposite Side
HDR-169470-01 300mm ASP-134488-01(SEAM) ASP-134488-01(SEAM) Yes Yes Same Side
HDR-169470-02 550mm ASP-134488-01(SEAM) ASP-134488-01(SEAM) Yes Yes Same Side
HDR-169472-01 300mm ASP-134603-01(SEAF) ASP-134604-01(SEAM) No No Same Side
HDR-169472-02 550mm ASP-134603-01(SEAF) ASP-134604-01(SEAM) No No Same Side
HDR-169473-01 300mm ASP-134603-01(SEAF) ASP-134604-01(SEAM) No No Opposite Side
HDR-169473-02 550mm ASP-134603-01(SEAF) ASP-134604-01(SEAM) No No Opposite Side
HDR-169475-01 300mm ASP-134604-01(SEAM) ASP-134604-01(SEAM) No No Same Side
HDR-169475-02 550mm ASP-134604-01(SEAM) ASP-134604-01(SEAM) No No Same Side

See links below for testing information:


VITA 66.4

Samtec's active optical Micro Flyover System, FireFly, first unveiled at DesignCon in 2013, was selected by Pentek as the optical backplane solution in their latest product, the Flexor Model 5973 3U VPX FMC carrier with a Virtex-7 FPGA. The Flexor Model 5973 features a high pin-count VITA 57.1 FMC site, Samtec SEARAY™ Open Pin Field Array Connectors, 4 GB of DDR3 SDRAM, PCI Express® (Gen 1, 2 and 3) interface up to x8, optional user-configurable gigabit serial I/O and optional LVDS connections to the FPGA for custom I/O.



Enter a competitor part number to return a list of similar Samtec products.