Samtec.com performs best in Chrome, Firefox, Safari, and Internet Explorer 10.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email: eHelpDesk@Samtec.com.

Xilinx Standard Connectors | Samtec

SAMTEC HIGH SPEED INTERCONNECT SOLUTIONS & XILINX® DEVELOPMENT BOARDS

xilinx

XILINX®, together with Distributors and Third Party Partners, offers a complete line of development and expansion boards to help customers test and develop designs using XILINX® devices over a wide range of applications.

XILINX® has selected Samtec Signal Integrity interconnect solutions for their Development Boards.

SAMTEC'S VITA 57 SEARAY SERIES CONNECTORS

vita

For questions regarding the VITA 57 FMC standard and available parts, VITA overview, Test Reports, Qualification Reports, and Processing information go to:http://wwws.samtec.com/search/vita57fmc.aspx#vita57

searay

When ordering from Samtec, please order by the appropriate Samtec ASP part number.

Contact our Pricing Department to request a quotation.


Final Inch® PCB Design Tools

FI

Samtec Signal Integrity engineers have developed Final Inch® Break Out Region (BOR) PCB trace routing recommendations for many of our most popular high speed connector series including the SEARAY Series selected by XILINX® on their new VIRTEX- 6 and SPARTAN- 6 Development Boards. These no-charge Final Inch® tools save you design, development, and validation time. Final Inch® PCB Design Tools predict real-world performance expectations in real world signal integrity applications.

For more information on any Samtec High Speed Connectors, Cables, or Reference Designs, please contact the Samtec Reference Design Group or Signal Integrity Support.


SAMTEC’S BULLS EYE® HIGH PERFORMANCE TEST SOLUTIONS

xilinx

Bulls Eye® Test Points eliminate costly high performance SMA connectors with a high density array design that provides 4x the high bandwidth signals in the same real estate, allowing for a smaller board and fewer layers.

Features
V.S.W.R. 1.3 max, 20 GHz rated, 50Ω impedance
2.0, 5.0 and 10.0 pico-second phase matching
Compression interface to board
Bayonet mechanical latch for quick press-and-twist locking
Single or multiport array configurations
23 or 25 AWG microwave cable
2.4 mm (50 GHz) and 1.85 mm (65 GHz) SMA terminations in development


Benefits
Rapid, simple connectivity of multiple signal channels to the board
SMA performance with a board connector that is 10% of the cost
Variety of configuration options helps significantly reduce board size
Probe cable adaptor connects to existing instrument cables via SMA, SMA 2.92 or SMP terminations
Field reconfigurable or replaceable


XILINX® EVALUATION KITS AND DEVELOPMENT BOARDS USING SAMTEC VITA 57 SEARAY

Xilinx® Kintex® UltraScale FPGA KCU105 Evaluation Kit

vk

FPGA development environment optimized for quickly prototyping applications requiring PCIe® Gen3, DDR4 and FMC-based solutions like JESD204b using Xilinx® Kintex® UltraScale All Programmable FPGAs.

Features
(1) VITA 57.1 FMC (HPC) 400 I/O Female Connector (SEARAY™ ASP-134486-01)
(1) VITA 57.1 FMC (LPC) 160 I/O Female Connector (SEARAY™ ASP-134603-01)

Find more information at: http://www.xilinx.com/products/boards-and-kits/kcu105.html


XILINX® IC TEST AND CHARACTERIZATION KITS

Xilinx® Virtex® UltraScale FPGA VCU1287 Characterization Kit

vk

The Xilinx® Virtex® UltraScale VCU1287 Characterization Kit with the Virtex UltraScale VU095 device features GTY transceivers capable of 32.75 Gbps short reach and 28.21 Gbps backplane operation, ideal for implementing next generation 400 Gbps and 500 Gbps wired networking systems.

Features
(20) Landing Pads for Bulls Eye® High Density RF Test Point System (Bulls Eye® HDR-155805-XX-BEYE)
(3) VITA 57.1 FMC (HPC) 400 I/O Female Connectors
(SEARAY™ ASP-134486-01)
(1) SEARAY™ Female Connector (SEARAY™ SEAF-30-05.0-S-08-2-A)

Find more information at: http://www.xilinx.com/products/silicon-devices/fpga/virtex-ultrascale.html


Xilinx® Kintex® UltraScale FPGA KCU1250 Characterization Kit

vk

The Xilinx® Kintex® UltraScale KCU1250 Characterization Kit provides everything needed to evaluate the 16.3 Gbps GTH transceivers available on Xilinx® 20nm Kintex® UltraScale FPGAs.

Features
(8) Landing Pads for Bulls Eye® High Density RF Test Point System
(Bulls Eye® HDR-155805-XX-BEYE)
(3) VITA 57.1 FMC (HPC) 400 I/O Female Connectors
(SEARAY™ ASP-134486-01)
(1) SEARAY™ Female Connector (SEARAY™ SEAF-30-05.0-S-08-2-A)

Find more information at: http://www.xilinx.com/products/boards-and-kits/ck-u1-kcu1250-g.html


Final Inch® Tool Kit

virtex

XILINX® selected Samtec's .8mm Q Pairs® Series connectors as the High Speed interface for VIRTEX Development Boards. These Samtec High Speed connectors and optional high speed cables can be purchased directly from Samtec by any customer to use in their own proprietary hardware design.

See related links to Samtec's Q Pairs® and RF Product documents:

qte

Contact our Pricing Department to request a quotation.


Final Inch® PCB Design Tools

FI

Samtec Signal Integrity engineers have developed Final Inch® Break Out Region (BOR) PCB trace routing recommendations for many of our most popular high speed connector series including the Q Pairs® Series selected by XILINX® on their VIRTEX- 5 Development Boards. These no-charge Final Inch® tools save you design, development, and validation time. Final Inch® PCB Design Tools predict real-world performance expectations in real world signal integrity applications.

For more information on Samtec High Speed Connectors, Cables, or Reference Designs, please contact Samtec’s Reference Design Group.

High Speed Cable Solutions

Samtec offers .8mm high speed cables to mate with Samtec Q Pairs® in hardware applications which need to connect boards at extended distances up to 1m. To build a Data Rate Cable Assembly using Samtec's High Speed Cable Builder, please link to our online Cable Builder.

Contact our Transmission Line Solutions Group for technical information and our Pricing Department to request a quotation.

Samtec also offers a High Speed coax SMA breakout cable, our EQRF Series, for observation of the Differential Signal channels on a test instrument. EQRF Specifications

Contact our Transmission Line Solutions Group for technical information and our Pricing Department to request a quotation.

Finally, Samtec offers a low cost, high performance test point system, our Bulls Eye® HDR-155801-01-BEYE. Bulls Eye® Specifications


ADDITIONAL INFORMATION


Resources and Expertise from XILINX® Industry Partners As part of the XILINX® XtremeDSP Initiative, XILINX® works with their distributors and many OEMs to provide a variety of DSP prototyping and development platforms. This approach complements their extensive FPGA, software tools, and IP offerings to further accelerate, customize, and improve DSP system designs.

For more information on Samtec's variety of test products available: Flip through our Xilinx - Silicon Test, Development and OEM Hardware eGuide or click here to download a PDF version.

For more information on Third Party DSP Development Boards and Kits go to: http://www.xilinx.com/technology/dsp/thirdparty_devboards.htm


XILINX® Articles, Test Reports, and Presentations related to Samtec High Speed Interconnect Solutions -


Technical Support and General Information -

Enter a competitor part number to return a list of similar Samtec products.