performs best in Chrome, Firefox, Safari, and Internet Explorer 9.0 or newer (make sure IE Compatibility Mode is turned off ).

If you are using an unsupported browser you may notice a deprecated experience. For assistance, email:



USBR-A High Retention USB 2.0 Interface, Type A

The ET60S Socket and ET60T Terminal Series is a modular high-current power and signal connector system in a coplanar and right-angle board-to-board orientation.

Designed as a higher current and lower profile power interconnect than existing connectors, the EXTreme Ten60Power™ connector provides maximum current-to-length ratio packaged in a low-profile, 10mm (.394”) height housing that enhances system airflow within the power system. Both the plug and receptacle utilize reliable, proven power and signal contact designs.


  • High retention A Type interface
  • Minimum 15 N withdrawal force
  • Single or double shell type
  • Right angle through-hole or offset surface mount terminations available
  • Upright through-hole termination for space saving applications


View the certification record

Mating Connectors

More From This Series


Recently Viewed Series


Enter a competitor part number to return a list of similar Samtec products.

Live Chat